We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Arteor Advance
TEMPERATURE ROOM CONTROL U. MT
Product Code
AA674MT
Special Price
₹ 16,485.00
30% off
Regular Price
₹ 23,578
Arteor Advance Temperature Room Control Unit provides precise room temperature control for heating and cooling systems. Its intuitive display and tactile buttons enable effortless temperature adjustment.
Description
The Legrand Arteor Advance Temperature Room Control Unit is designed to provide precise room temperature regulation for heating and cooling systems. Featuring an intuitive display and tactile button controls, it enables effortless temperature adjustment while seamlessly complementing contemporary spaces.
Benefits
• Enhances interiors with a refined matte finish and a timeless square design expression
• Enables precise room temperature control from -5°C to 35°C for enhanced indoor comfort
• Supports both heating and cooling systems for year-round climate control
• Supports easy and secure installation with screw-type terminals
• Integrates seamlessly with Arteor Advance modular installations
Features
• Matt Titanium finish
• Adjustable temperature range from -5°C to 35°C
• Digital display with tactile button controls
• Supports heating and cooling circuits
• 230V AC operation with 3-wire connection
| Product Code | AA674MT |
|---|---|
| Color | Matt Titanium |
| Product Width (mm) | 90 |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence| Office| Shops |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support