We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Arteor Advance
16A - Switch - 1 Way - 230V AC - 1 Module Matt Titanium
Product Code
AA21101MT
Special Price
₹ 431.00
30% off
Regular Price
₹ 616
Arteor Advance Elite 1 Module Switch delivers smooth and precise control with a refined matte finish. Its sleek profile and minimalist design create a sophisticated switching experience.
Description
The Legrand Arteor Advance Elite 1 Module Switch is designed to deliver smooth and precise control with a refined matte finish. Its sleek profile and minimalist design create a sophisticated switching experience that seamlessly complements contemporary spaces.
Benefits
• Enhances interiors with a refined matte finish and a sleek contemporary design expression
• Delivers a smooth and satisfying tactile switching experience
• Maintains a clean and sophisticated switch panel appearance
• Integrates seamlessly with Arteor Advance modular installations
Features
• Matt Titanium finish
• 16A rating at 230V AC
• 1-way, single-pole switch
• Sleek floating rocker design
| Product Code | AA21101MT |
|---|---|
| Color | Matt Titanium |
| Product Width (mm) | 22.5 |
| Product features |
• Rated current at 16A |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
