We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Arteor Advance
10A - Switch - 1 Way - with Locator - 1 Module - Matt White
Product Code
AA21105MW
Special Price
₹ 409.00
30% off
Regular Price
₹ 586
Arteor Advance 1 Module Switch with Locator delivers smooth and precise switching performance. Its integrated locator ensures easy identification in low-light conditions while complementing contemporary interiors.
Description
The Legrand Arteor Advance 1 Module Switch with Locator is designed to deliver an elevated switching experience with smooth and precise operation. Its integrated locator ensures easy identification in low-light conditions while seamlessly complementing contemporary spaces.
Benefits
• Ensures easy visibility and operation in low-light conditions through the integrated locator
• Enhances interiors with a refined matte finish and a sleek design expression
• Delivers a smooth and satisfying tactile switching experience
• Maintains a clean and sophisticated switch panel appearance
• Integrates seamlessly with Arteor Advance modular installations
Features
• Matt White finish
• 10A rating at 230V AC
• 1-way, single-pole switch with locator
• Integrated locator for easy visibility
• Sleek floating rocker design
| Product Code | AA21105MW |
|---|---|
| Color | Matt White |
| Product Width (mm) | 45 |
| Product features |
• Rated current at 10A |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
