We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Arteor Advance
10A - Switch - 1 Way - with Locator - 1 Module - Matt Titanium
Product Code
AA21105MT
Special Price
₹ 546.00
23% off
Regular Price
₹ 710
Arteor Advance 1 Module Switch with Locator delivers smooth and precise switching performance. Its integrated locator ensures easy identification in low-light conditions while complementing contemporary interiors.
Legrand Arteor Advance-Elite-10A-Switch-SP-1 Way-with Locator-1 Module-Matt Titanium
| Product Code | AA21105MT |
|---|---|
| Color | Matt Titanium |
| Product Width (mm) | 45 |
| Product Technical specifications | 6.1 Material CharacteristicsRocker : PolycarbonateLens : PolycarbonateUnder rocker : PolycarbonateDriver : PolycarbonateSparkshield : PolycarbonateRocker Spring : Stainless steelTransmitter : PolypropyleneMoving Contact : BrassPivot Terminal : BrassContact Tip : SilverContact Terminal : BrassScrews : Steel with Zinc platingBase : PolycarbonateLED : Polypropylene6.2 Electricals CharacteristicsVoltage : 230V ACCurrent : 10ASelf - extinguishing : 850°C / 30 Sec6.3 LED CharacteristicsOperating Voltage : 230VAC, 50HzColour : Warm White |
| Product features |
|
| Country of Origin | India |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
