We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Arteor Advance
10A - Switch - 1 Way - with Indicator - 1 Module - Matt Titanium
Product Code
AA21106MT
Special Price
₹ 467.00
30% off
Regular Price
₹ 668
Arteor Advance 1 Module Switch with Indicator delivers smooth and precise switching performance. Its integrated indicator provides clear switch status visibility while complementing contemporary interiors.
Description
The Legrand Arteor Advance 1 Module Switch with Indicator is designed to deliver an elevated switching experience with smooth and precise operation. Its integrated indicator provides clear switch status visibility while seamlessly complementing contemporary spaces.
Benefits
• Provides clear visibility of switch status at a glance
• Enhances interiors with a refined matte finish and a sleek design expression
• Delivers a smooth and satisfying tactile switching experience
• Maintains a clean and sophisticated switch panel appearance
• Integrates seamlessly with Arteor Advance modular installations
Features
• Matt Titanium finish
• 10A rating at 230V AC
• 1-way, single-pole switch
• Clear ON/OFF indication
• Sleek floating rocker design
| Product Code | AA21106MT |
|---|---|
| Color | Matt Titanium |
| Product Width (mm) | 45 |
| Product features |
• Rated current at 10A |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
