We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Arteor Advance
10A - Switch - 1 Way - 1 Module - Matt Black
Product Code
AA21104MB
Special Price
₹ 291.00
23% off
Regular Price
₹ 378
Arteor Advance 1 Module Switch delivers smooth and precise switching performance. Its sleek profile and refined detailing complement contemporary interiors.
Legrand Arteor Advance-Elite-10A-Switch-SP-1 Way-1 Module-Matt Black
| Product Code | AA21104MB |
|---|---|
| Color | Matt Black |
| Product Width (mm) | 45 |
| Product Technical specifications | 6.1 Material CharacteristicsRocker : PolycarbonateLens : PolycarbonateUnder rocker : PolycarbonateDriver : PolycarbonateSparkshield : PolycarbonateRocker Spring : Stainless steelTransmitter : PolypropyleneMoving Contact : BrassPivot Terminal : BrassContact Tip : SilverContact Terminal : BrassScrews : Steel with Zinc platingBase : PolycarbonateLED : Polypropylene6.2 Electricals CharacteristicsVoltage : 230V ACCurrent : 10ASelf - extinguishing : 850°C / 30 Sec |
| Product features |
|
| Country of Origin | India |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
