We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MCB
DP C2A AC MCB
Product Code
408624
Special Price
₹ 1,242.00
46% off
Regular Price
₹ 2,299
Legrand DX3 DP C2A AC MCB
Legrand DX3-DP C2A AC MCB
| Product Code | 408624 |
|---|---|
| Color | RAL7035 |
| Product Width (mm) | 35.4 |
| Mechanism / Accessories | Mechanism |
| Product features |
|
| Country of Origin | India |
| Warranty | 5 years if mounted inside Legrand DB |
| Best suited for | Residence| Shops| Office| Hotels| Industry |
| Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
