We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
DX3
DP 63A,300MA RCCB
Product Code
411863
Special Price
₹ 4,018.00
42% off
Regular Price
₹ 6,942
Legrand DX3 DP 63A,300MA RCCB
Legrand DX3 DP 63A,300MA RCCB
| Product Code | 411863 |
|---|---|
| Product Width (mm) | 35.6 |
| Mechanism / Accessories | Mechanism |
| Product features |
➥ISI marked as per IS 12640-1 ➥Integrated label holder ➥Ergonomic Grey color dolly ➥Sliding bottom clamp ➥Color coded On/Off indication on dolly ➥Biconnect lower terminals ➥IP 20 protected terminals ➥35 sq mm terminals ➥Sliding shutters |
| Country of Origin | India |
| Best suited for | Residence, Shops, Office, Hotels, Industry |
| Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
