We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Dizly DB
Dizly DB SPN 6W IP42
Product Code
402365
Special Price
₹ 1,656.00
38% off
Regular Price
₹ 2,666
Legrand Dizly-SPN 6 WAYS IP42 Distribution Board (Single phase and neutral)
| Product Code | 402365 |
|---|---|
| Color | RAL 9003 |
| Product Width (mm) | 169.7 |
| Product Technical specifications | An Unmatched Innovation- Knobless Opening & Closing of door |
| Product features |
|
| Country of Origin | India |
| Warranty | 18 months from the date of shipment or 12 months from the date of installation |
| Best suited for | Residential and Small commercial projects |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
