We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYLINC
Cover Plate with Support Frame-2 Module-Urban Grey
Product Code
676490
Special Price
₹ 126.00
50% off
Regular Price
₹ 254
Legrand Mylinc-Cover Plate with Support Frame-2 Module-Urban Grey
| Product Code | 676490 |
|---|---|
| Color | Urban Grey |
| Product Width (mm) | 86 |
| Product Technical specifications | 5.1 Material Characteristics Plate : ABS Frame : HIPS Screws : Steel 5.2 Electricals Characteristics Self-extinguishing : 650ºC / 30 S. |
| Product features |
|
| Country of Origin | India |
| Warranty | No Warranty |
| Best suited for | Residence| Office| Hotels| Hospital| Shops| Other Commercial Property |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
