We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Cover Plate with Support Frame-2 Module-Ice Silk
The Myrius range product with CAT number 679742 is a "Plate and Frame 2M Ice Silk." It is designed for mechanism mounting and subsequent fixing of the complete assembly on walls. This plate has 2 modules and supports both flush and surface mounting. The overall dimensions are 86 mm (width), 86 mm (height), and 6.5 mm (depth), with a weight of 59.10 g. The front plate is made of Acrylonitrile Butadiene Styrene (ABS) with a decorative film, while the under plate is made of polycarbonate, and the frame is constructed from CRCA steel. The screws are steel with zinc plating. It is self-extinguishing at 650°C for 30 seconds and conforms to Legrand standards.
| Product Code | 679742 |
|---|---|
| Color | Ice Silk |
| Product Technical specifications | • Material Characteristics Front Plate : Acrylonitrile Butadiene Styrene (ABS) GreyFilm - Decorative filmUnder Plate : Polycarbonate Frame : CRCA steel Screws : Steel with Zinc plating • Electricals Characteristics Self - extinguishing : 650° C / 30 s. |
| Product features |
|
| Warranty | No Warranty |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
