We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Cover Plate with Support Frame-2 Module-Ice Graphite
The Myrius range product with CAT number 679722 is a Plate and Frame 2M in Ice Graphite, designed for mechanism mounting and fixing the complete assembly on walls. It supports both flush and surface mounting and accommodates 2 modules. The product has compact dimensions of 86 mm width, 86 mm height, and 6.5 mm depth, with a weight of 59.10 grams. Its material composition includes an ABS Grey front plate with decorative film, a polycarbonate under plate, and a CRCA steel frame, ensuring durability. The screws are steel with zinc plating for secure connections. It is self-extinguishing at 650°C for 30 seconds, adhering to Legrand standards. This product is ideal for residential, commercial, and hospitality projects, offering a reliable and aesthetically pleasing solution for electrical installations.
| Product Code | 679722 |
|---|---|
| Color | Ice Graphite |
| Product Technical specifications | • Material Characteristics Front Plate : Acrylonitrile Butadiene Styrene (ABS) GreyFilm - Decorative filmUnder Plate : Polycarbonate Frame : CRCA steel Screws : Steel with Zinc plating • Electricals Characteristics Self - extinguishing : 650° C / 30 s. |
| Product features |
|
| Warranty | No Warranty |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
