We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Arteor Advance
WARMWHITE LED FOR LOCATOR 230V 0,8
Product Code
A187
Special Price
₹ 76.00
30% off
Regular Price
₹ 109
Arteor Advance Warm White LED Locator makes switches easy to identify in low-light conditions. Emitting a soft 2800K warm white glow, it creates a subtle halo around compatible Arteor Advance switches.
Description
The Legrand Arteor Advance Warm White LED Locator is designed to make switches easy to identify in low-light conditions. Emitting a soft 2800K warm white glow, it creates a subtle halo around the switch for comfortable night-time visibility while seamlessly integrating with compatible Arteor Advance switch mechanisms.
Benefits
• Enables easy identification of switches in low-light environments
• Creates a subtle warm white halo for comfortable visibility without glare
• Consumes only 0.2–0.3W of power for energy-efficient operation
• Complements dark-finish Arteor Advance plates for a refined visual appearance
Features
• Warm white LED locator (2800K)
• Rated for 230V AC operation
• Low power consumption of 0.2–0.3W
• Locator function for compatible switch mechanisms
| Product Code | A187 |
|---|---|
| Color | Warm White |
| Product Width (mm) | 7.6 |
| Product features |
Warm White LED |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence| Office| Shops |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
