We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Arteor Advance
USB Charger - Power Delivery - 45 Watts - Type C - 2 Module - Matt Titanium
Product Code
AC3401MT
Special Price
₹ 11,421.00
25% off
Regular Price
₹ 15,210
Arteor Advance 2 Module USB Type C Charger delivers fast and efficient charging with USB Power Delivery technology. Supporting up to 45W output, it provides reliable charging for smartphones, tablets, and compatible laptops.
Description
The Legrand Arteor Advance 2 Module USB Type C Charger is designed to deliver fast and efficient charging through USB Power Delivery technology. Supporting up to 45W output, it enables reliable charging for smartphones, tablets, and compatible laptops while seamlessly complementing contemporary spaces.
Benefits
• Supports fast charging for smartphones, tablets, and compatible laptops
• Delivers efficient charging with USB Power Delivery technology
• Eliminates the need for external charging accessories, reducing everyday clutter
• Maintains a clean and well-integrated switch panel appearance
Features
• Matt Titanium finish
• 45W USB Type C Power Delivery output
• USB Type C charging port
• Supports charging for smartphones, tablets, and compatible laptops
| Product Code | AC3401MT |
|---|---|
| Color | Matt Titanium |
| Product Width (mm) | 45 |
| Product features |
• USB Charger 45 Watts Type C • Power Delivery |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence| Office| Hotels| Shops| Other Commercial Property |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
