We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Arteor Advance
USB Charger - Power Delivery - 20 Watts - Type C - 1 Module - Matt White
Product Code
AC3409MW
Special Price
₹ 4,839.00
32% off
Regular Price
₹ 7,089
Arteor Advance 1 Module USB Type C Charger delivers fast and efficient charging with USB Power Delivery technology. Supporting up to 20W output, it provides reliable charging for compatible devices.
Description
The Legrand Arteor Advance 1 Module USB Type C Charger is designed to deliver fast and efficient charging through USB Power Delivery technology. Supporting up to 20W output, it provides a compact and convenient charging solution for compatible devices while seamlessly complementing contemporary spaces.
Benefits
• Supports fast charging for compatible USB Type C smartphones and devices with Power Delivery technology
• Eliminates the need for external charging accessories, reducing everyday clutter
• Integrates seamlessly with Arteor Advance modular installations
Features
• Matt White finish
• 20W USB Power Delivery output
• USB Type C charging port
• Fast charging support for compatible USB Type C devices
| Product Code | AC3409MW |
|---|---|
| Color | Matt White |
| Product Width (mm) | 22.5 |
| Product features |
• USB Charger 20 Watts Type C • Power Delivery |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence| Office| Hotels| Shops| Other Commercial Property |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
