We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Arteor Advance
Classic-USB Charger-15 Watts-Type A+C-1 Module-Matt White
Product Code
AC3411MW
Special Price
₹ 3,157.00
32% off
Regular Price
₹ 4,626
| Product Code | AC3411MW |
|---|---|
| Color | Matt White |
| Product Width (mm) | 22.5 |
| Product features |
• USB Charger 15 Watts Type A+C |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence| Office| Hotels| Shops| Other Commercial Property |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
