We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Arteor Advance
USB Charger - 3000mA/15watts - Type A + C - 1 Module - Matt Black
Product Code
AC3411MB
Special Price
₹ 3,610.00
32% off
Regular Price
₹ 5,288
Arteor Advance 1 Module USB Type A + C Charger provides reliable and convenient charging for a wide range of devices. Its USB Type A and Type C ports deliver up to 15W output for simultaneous charging.
Description
The Legrand Arteor Advance 1 Module USB Type A + C Charger is designed to provide reliable and convenient charging for a wide range of devices. Featuring USB Type A and Type C ports with up to 15W output, it supports simultaneous charging while seamlessly complementing contemporary spaces.
Benefits
• Supports simultaneous charging of USB Type A and USB Type C compatible devices
• Offers greater charging flexibility for both conventional and modern devices
• Integrates seamlessly with Arteor Advance modular installations
Features
• Matt Black finish
• 15W (3000mA) USB charging output
• USB Type A + USB Type C charging ports
• Simultaneous charging support
| Product Code | AC3411MB |
|---|---|
| Color | Matt Black |
| Product Width (mm) | 22.5 |
| Product features |
• USB Charger 15 Watts Type A+C |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence| Office| Hotels| Shops| Other Commercial Property |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
