We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Arteor Advance
USB Charger - 3000mA/15watts - Type A + A - 1 Module - Matt White
Product Code
AC3410MW
Special Price
₹ 2,834.00
32% off
Regular Price
₹ 4,150
Arteor Advance 1 Module USB Type A + A Charger provides reliable and convenient charging for everyday devices. Its dual USB Type A ports deliver up to 15W output for simultaneous charging.
Description
The Legrand Arteor Advance 1 Module USB Type A + A Charger is designed to provide reliable and convenient charging for everyday devices. Featuring dual USB Type A ports with up to 15W output, it enables simultaneous charging while seamlessly complementing contemporary spaces.
Benefits
• Supports simultaneous charging of two compatible USB-powered devices
• Eliminates the need for external charging accessories, reducing everyday clutter
• Integrates seamlessly with Arteor Advance modular installations
Features
• Matt White finish
• 15W (3000mA) USB charging output
• Dual USB Type A charging ports
• Simultaneous charging support
| Product Code | AC3410MW |
|---|---|
| Color | Matt White |
| Product Width (mm) | 22.5 |
| Product features |
• USB Charger 15 Watts Type A+A |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence| Office| Hotels| Shops| Other Commercial Property |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
