We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Arteor Advance
Arteor Advance TV-R-SAT Socket - 2 Module - Matt White
Product Code
AC4106MW
Special Price
₹ 3,896.00
32% off
Regular Price
₹ 5,706
Arteor Advance TV/R/SAT Socket delivers clear, uninterrupted signal reception across TV, radio, and satellite for effortless everyday use.
Description
The Legrand Arteor Advance TV/R/SAT Socket combines low-loss, UHD-ready signal distribution across three separate outlets with reliable, interference-shielded reception, keeping your entertainment running consistently whether it's mounted in plain sight or tucked behind a TV.
Benefits
• Passes signal through with minimal loss, preserving picture and sound quality.
• Supports easy expansion with dedicated TV, radio, and satellite outlets.
• Delivers reliable performance across UHD setups and 4G environments.
Features
• Class A shielded, TV/radio/satellite end socket
• Low tap loss: 1.5dB at 860MHz, 2dB at 2150MHz
• Three outlets, LTE Ready, UHD compatible
• Flush-mounted 2-module design
• Refined Matt White Finish
| Product Code | AC4106MW |
|---|---|
| Color | Matt White |
| Product Width (mm) | 45 |
| Product features |
• TV co-axial socket |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence| Office| Hospital| Shops |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
