We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Arteor Advance
Arteor Advance TV Co-Axial Socket - 1 Module - Matt Titanium
Product Code
AC4110MT
Special Price
₹ 359.00
31% off
Regular Price
₹ 524
Arteor Advance TV Co-Axial Socket delivers clear, uninterrupted TV signal reception for effortless everyday use.
Description
The Legrand Arteor Advance TV Co-Axial Socket combines low-loss, shielded signal transmission with a space-efficient single-module design, keeping your TV reception running consistently within the clean and architectural design language of the Arteor Advance range.
Benefits
• Passes signal through with minimal loss, preserving picture and sound quality.
• Delivers reliable, interference-shielded TV reception.
• Fits neatly into a single-module footprint alongside other Arteor Advance devices.
• Blends into your space so connectivity never gets in the way of design
Features
• Class A shielded, TV coaxial end socket
• Flush-mounted 1-module design
• IP20 rated for standard indoor installation
• Available in a refined Matt Titanium finish
| Product Code | AC4110MT |
|---|---|
| Color | Matt Titanium |
| Product Width (mm) | 22.5 |
| Product features |
• TV co-axial socket |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence| Office| Hospital| Shops |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
