We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Arteor Advance
Arteor Advance RJ11 Telephone Socket with Shutter - 1 Module - Matt Titanium
Product Code
AC424MT
Special Price
₹ 355.00
32% off
Regular Price
₹ 520
Arteor Advance RJ11 Telephone Socket delivers dependable single-line voice connectivity with an integrated shutter for added protection, all within a clean, flush-mounted design for effortless everyday use.
Description
The Legrand Arteor Advance RJ11 Telephone Socket combines dependable single-line telephone connectivity with a shuttered port that guards against dust and accidental contact, offering consistent voice connectivity within the clean and architectural design language of the Arteor Advance range.
Benefits
• Keeps your connection protected from dust and accidental contact with an integrated shutter
• Crystal clear voice transmission with minimal signal loss
• Compatible with a wide array of telephone systems and devices
• Blends into your space so connectivity never gets in the way of design
Features
• Supports one RJ11 telephone connection
• Integrated shutter for dust and contact protection
• Flush-mounted 1-module design
• IP20 rated for standard indoor installation
• Available in a refined Matt Titanium finish
| Product Code | AC424MT |
|---|---|
| Color | Matt Titanium |
| Product Width (mm) | 22.5 |
| Product features |
• RJ11 Telephone socket |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Shops|Hotels|Heavy Appliances|Hospital |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
