We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Arteor Advance
1M SURGE PROTECTOR MW
Product Code
AC627MW
Special Price
₹ 4,570.00
32% off
Regular Price
₹ 6,692
Arteor Advance 1 Module Surge Protector provides reliable protection for terminal equipment against transient voltage surges in 230V AC installations. Its compact modular design enables seamless integration into Arteor Advance switch systems.
Description
The Legrand Arteor Advance 1 Module Surge Protector is designed to provide reliable protection for terminal equipment against transient voltage surges in 230V AC installations. Its compact modular design enables seamless integration into Arteor Advance switch systems while complementing contemporary spaces.
Benefits
• Helps protect connected electrical equipment from transient voltage surges
• Supports reliable surge protection for 220–240V AC single-phase installations
• Supports easy and secure installation with screw-type terminals
• Integrates seamlessly with Arteor Advance modular installations
Features
• Matt White finish
• Suitable for 220–240V AC applications
•IP20 rated for indoor installations
• Single-pole protection
• Screw-type terminal connections with bottom power supply entry
| Product Code | AC627MW |
|---|---|
| Color | Matt White |
| Product Width (mm) | 22.5 |
| Product features |
• Surge Protector |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
