We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Arteor Advance
3M 230V LED SKIRTING LIGHT MT
Product Code
AC653MT
Special Price
₹ 1,298.00
32% off
Regular Price
₹ 1,900
Arteor Advance 3 Module 230V LED Skirting Light provides subtle orientation lighting for improved visibility along wall bases. Its energy-efficient LED illumination enhances navigation in low-light conditions.
Description
The Legrand Arteor Advance 3 Module 230V LED Skirting Light is designed to provide subtle orientation lighting for enhanced visibility along wall bases. Its energy-efficient LED illumination improves navigation in low-light conditions while seamlessly complementing contemporary spaces.
Benefits
• Provides subtle orientation lighting for improved visibility in low-light environments
• Supports enhanced safety by illuminating pathways and circulation areas
• Supports easy and secure installation with screw-type terminals
• Integrates seamlessly with Arteor Advance modular installations
Features
• Matt Titanium finish
• 230–240V AC white LED skirting light
• Energy-efficient integrated LED light source
• Loop-through wiring with screw-type terminals
| Product Code | AC653MT |
|---|---|
| Color | Matt Titanium |
| Product features |
• Used for illumination at the skirting level in long corridors, staircase for safety, as night lamps etc • No Colour Fading |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence| Hotels| Hospital| |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
