We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Arteor Advance
Arteor Advance XLR Male Socket - 2 Module - Matt Black
Product Code
AC4452MB
Special Price
₹ 7,479.00
32% off
Regular Price
₹ 10,954
Arteor Advance XLR Male Socket delivers professional-grade balanced audio connectivity with a clean, flush-mounted design for effortless everyday use.
Description
The Legrand Arteor Advance XLR Male Socket combines dependable 3-pin XLR male connectivity with a robust, space-efficient 2-module design, offering consistent professional audio connectivity within the clean and architectural design language of the Arteor Advance range.
Benefits
• Delivers clean, balanced audio with minimal interference
• Connects confidently with professional-grade microphones and audio equipment
• Holds a secure connection through regular use
• Blends into your space so connectivity never gets in the way of design
Features
• 3-pin male XLR connector for balanced audio
• Screw terminal connection
• Flush-mounted 2-module design
• IP20 rated for standard indoor installation
• Available in a refined Matt Black finish
| Product Code | AC4452MB |
|---|---|
| Color | Matt Black |
| Product Width (mm) | 45 |
| Product features |
• Male XLR Socket |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Home Theatre|Hotels|Conference room|Audio-Video Room |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
