We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Arteor Advance
Arteor Advance Rear Pluggable RJ45 Cat. 6 UTP Socket - 2 Module - Matt White
Product Code
AC4315MW
Special Price
₹ 3,658.00
32% off
Regular Price
₹ 5,356
Arteor Advance Rear Pluggable RJ45 Cat. 6 UTP Socket delivers reliable high-speed data connectivity with a tool-free, rear-pluggable design for effortless everyday use.
Description
The Legrand Arteor Advance Rear Pluggable RJ45 Cat. 6 UTP Socket combines dependable Category 6 data transmission with a rear-pluggable, tool-free connection, offering quick and consistent installation within the clean and architectural design language of the Arteor Advance range.
Benefits
• Simplifies installation with a tool-free, rear-pluggable connector
• Keeps your network running fast with support for high-bandwidth Cat. 6 data transfer
• Compatible with a wide range of networking devices and systems
• Blends into your space so connectivity never gets in the way of design
Features
• Cat. 6 UTP RJ45 connector, rear-pluggable, tool-free termination
• Flush-mounted 2-module design
• IP20 rated for standard indoor installation
• Snap-in housing for quick, secure installation
• Available in a refined Matt White finish
| Product Code | AC4315MW |
|---|---|
| Color | Matt White |
| Product Width (mm) | 45 |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Shops|Hotels|Heavy Appliances|Hospital |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
