We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Arteor Advance
Arteor Advance RJ45 Cat. 6A UTP Socket - 1 Module - Matt Titanium
Product Code
AC4306MT
Special Price
₹ 1,601.00
32% off
Regular Price
₹ 2,346
Arteor Advance RJ45 Cat. 6A UTP Socket delivers high-speed, future-ready data connectivity with a clean, flush-mounted design for effortless everyday use.
Description
The Legrand Arteor Advance RJ45 Cat. 6A UTP Socket combines dependable Category 6A data transmission with a space-efficient single-module design, offering consistent high-speed connectivity within the clean and architectural design language of the Arteor Advance range.
Benefits
• Keeps your network running fast with support for high-bandwidth Cat. 6A data transfer
• Future-proofs your space for growing connectivity needs
• Compatible with a wide range of networking devices and systems
• Blends into your space so connectivity never gets in the way of design
Features
• Cat. 6A UTP RJ45 connector
• Flush-mounted 1-module design
• IP20 rated for standard indoor installation
• Snap-in housing for quick, secure installation
• Available in a refined Matt Titanium finish
| Product Code | AC4306MT |
|---|---|
| Color | Matt Titanium |
| Product Width (mm) | 22.5 |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Shops|Hotels|Heavy Appliances|Hospital |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
