We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Arteor Advance
1M WRGB ILLUMIN. LIGHT UNIT - Matt White
Product Code
AC655
Special Price
₹ 844.00
32% off
Regular Price
₹ 1,234
Arteor Advance 1 Module WRGB LED Information Light Signal provides clear and flexible visual indication for a wide range of indoor applications. Its multicolour LED illumination enables effective status signalling.
Description
The Legrand Arteor Advance 1 Module WRGB LED Information Light Signal is designed to provide clear and flexible visual indication for a wide range of indoor applications. Its multicolour LED illumination enables effective status signalling while seamlessly complementing contemporary spaces.
Benefits
• Provides clear multicolour visual indication for improved status identification
• Supports energy-efficient operation with low-power LED technology for continuous indoor signalling
• Ensures reliable performance through a durable, halogen-free construction
• Supports easy and secure installation with marked screw-type terminals
• Integrates seamlessly with Arteor Advance modular installations
Features
• Matt Black finish
• WRGB LED light source with up to 3W power consumption
• Snap-in mounting with square modular design
• Marked screw-type terminals for secure wiring
• IP20 and IK04 rated with a durable halogen-free thermoplastic body
| Product Code | AC655 |
|---|---|
| Product Width (mm) | 22.5 |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence| Office| Shops |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
