We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Arteor Advance
Arteor Advance XLR Female Socket - 2 Module - Matt Black
Product Code
AC4450MB
Special Price
₹ 10,508.00
25% off
Regular Price
₹ 13,994
Arteor Advance XLR Female Socket delivers professional-grade balanced audio connectivity with a clean, flush-mounted design for effortless everyday use.
Legrand Arteor Advance-Classic-Female XLR Socket-3 Pole-2 Module-Matt Black
| Product Code | AC4450MB |
|---|---|
| Color | Matt Black |
| Product Width (mm) | 45 |
| Product features |
|
| Country of Origin | India |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Home Theatre|Hotels|Conference room|Audio-Video Room |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
