We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Arteor Advance
Arteor Advance Fan Regulator - 8 Step - 100 Watts - ISI - 2 Module - Matt Titanium
Product Code
AC664MT
Special Price
₹ 1,479.00
32% off
Regular Price
₹ 2,164
Arteor Advance Fan Controller offers precise 8-step airflow adjustment with smooth rotary control for enhanced comfort and more responsive everyday operation.
Description
The Legrand Arteor Advance Fan Controller combines detailed airflow regulation with tactile rotary interaction, delivering greater control precision with the clean and understated design language of the Arteor Advance range.
Benefits
• Provides greater control over fan speed for enhanced everyday comfort
• Offers finer adjustment of airflow levels to better suit individual preferences
• Provides a smooth, precise feel with every turn
• Makes it easy to achieve the desired level of comfort with minimal effort
Features
• Supports fan loads up to 100 W
• 8-step rotary speed control for precise airflow adjustment
• 2-module configuration
• Engineered for smooth and progressive fan operation
• Available in a refined Matt Titanium finish
• Timeless design aesthetic
| Product Code | AC664MT |
|---|---|
| Color | Matt Titanium |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Small Office|Hotels|Hospital |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
