We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Arteor Advance
Arteor Advance Fan Step Regulator - 70 Watts - ISI - 2 Module - Matt Black
Product Code
AC665MB
Special Price
₹ 1,653.00
32% off
Regular Price
₹ 2,420
Arteor Advance Fan Controller enables smooth 5-step airflow adjustment with tactile rotary operation for controlled comfort in everyday living environments.
Description
The Legrand Arteor Advance Fan Controller combines responsive airflow regulation with a compact design format, delivering intuitive fan operation and balanced comfort control across residential and hospitality spaces.
Benefits
• Provides greater control over fan speed for enhanced everyday comfort
• Helps create the ideal environment for work, relaxation and everyday activities
• Provides a smooth, precise feel with every turn
• Makes it easy to adjust airflow levels to suit changing comfort needs
Features
• Supports fan loads up to 70 W
• 5-step rotary speed control for regulated airflow adjustment
• 2-module configuration
• Engineered for smooth and responsive fan control operation
• Available in a refined Matt Black finish
• Timeless design aesthetic
| Product Code | AC665MB |
|---|---|
| Color | Matt Black |
| Product features |
• 5 Steps Ceiling Fan controller for 100W |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Small Office|Hotels|Hospital |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
