We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Arteor Advance
Double Switch for Electric Shutter - 2 Module - Matt Black
Product Code
AC26104MB
Special Price
₹ 940.00
32% off
Regular Price
₹ 1,376
Arteor Advance 2 Module Double Switch for Electric Shutter enables controlled operation of motorized shutters with dedicated up/down switching. Its dual-switch configuration ensures precise movement control within modular installations.
Description
The Legrand Arteor Advance 2 Module Double Switch for Electric Shutter enables controlled operation of motorized shutters with dedicated up/down switching. Its dual-switch configuration ensures precise movement control while fitting seamlessly into modular installations.
Benefits
• Enables intuitive control for electric shutter operation
• Enhances interiors with a refined matte finish and a timeless square design expression
• Delivers a smooth and satisfying tactile switching experience
• Maintains a clean and well-integrated switch panel appearance
• Ensures consistent and reliable performance for automated applications
Features
• Matt Black finish
• Double switch for electric shutter control
• Dedicated up/down switching mechanism
• Floating rocker mechanism
| Product Code | AC26104MB |
|---|---|
| Color | Matt Black |
| Product Width (mm) | 45 |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
