We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Arteor Advance
Double Switch for Electric Shutter - 2 Module - Matt White
Product Code
AC26104MW
Special Price
₹ 944.00
25% off
Regular Price
₹ 1,256
Arteor Advance 2 Module Double Switch for Electric Shutter enables controlled operation of motorized shutters with dedicated up/down switching. Its dual-switch configuration ensures precise movement control within modular installations.
Legrand Arteor Advance-Classic-Double Switch-for Electric Shutter-1 Way-2 Module-Matt White
| Product Code | AC26104MW |
|---|---|
| Color | Matt White |
| Product Width (mm) | 45 |
| Product Technical specifications | 6.1 Material CharacteristicsRocker : PolycarbonateUnder rocker : PolypropyleneCam : PA + PTFEDriver : PolycarbonateSparkshield : PolypropyleneRocker Spring : Stainless steelTransmitter : PolypropyleneMoving Contact : BrassWire : CopperPivot Terminal : BrassContact Tip : SilverContact Terminal : BrassScrews : Steel with Zinc platingBase : Polycarbonate6.2 Electricals CharacteristicsVoltage : 230V ACCurrent : 10ASelf - extinguishing : 850°C / 30 Sec |
| Product features |
|
| Country of Origin | India |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
