We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Arteor Advance
Arteor Advance Cover Plate + Frame – 9 Module – Matt White
Product Code
AC1212MW
Special Price
₹ 1,407.00
25% off
Regular Price
₹ 1,874
Arteor Advance 9 Module Cover Plate & Frame combines a timeless square form with refined detailing. Its defined geometry creates a balanced design expression across larger single-row panel layouts for modern interiors.
Description
The Legrand Arteor Advance 9 Module Cover Plate & Frame is designed to enhance modular installations with a timeless square form and refined detailing. Its defined geometry creates a balanced design expression that extends seamlessly across larger single-row panel layouts, complementing modern interiors.
Benefits
• Enhances interiors with a premium finish and refined surface detailing
• Creates a clean and well-defined switch panel appearance through its timeless square design across larger layouts
• Supports seamless integration across modular configurations
• Enables precise alignment on uneven wall surfaces
• Delivers lasting durability
Features
• Matt White finish • Chamfered edges with precise fit and finish • Integrated plate adjustor • Overmoulded metal frame
| Product Code | AC1212MW |
|---|---|
| Color | Matt White |
| Product Width (mm) | 300 |
| Product features |
• For mechanism mounting |
| Warranty | No Warranty |
| Best suited for | Residence| Office| Hotels| Hospital| Shops| Other Commercial Property |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
