We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Arteor Advance
Arteor Advance Cover Plate + Frame – 2*6 Module – Matt Black
Product Code
AC1210MB
Special Price
₹ 1,943.00
25% off
Regular Price
₹ 2,588
Arteor Advance 2×6 Module Cover Plate & Frame combines a timeless square form with refined detailing. Its dual-row configuration and clean proportions create a sophisticated design expression for modern interiors.
Description
The Legrand Arteor Advance 2×6 Module Cover Plate & Frame is designed to enhance modular installations with a timeless square form and refined detailing. Its dual-row configuration, clean proportions, and premium design expression create a sophisticated aesthetic that seamlessly integrates into modern interiors.
Benefits
• Enhances interiors with a premium finish and refined surface detailing
• Creates a clean and well-defined switch panel appearance through its timeless square design across larger layouts
• Supports seamless integration across modular configurations
• Enables precise alignment on uneven wall surfaces
• Delivers lasting durability
Features
• Matt Black finish • Chamfered edges with precise fit and finish • Integrated plate adjustor • Overmoulded frame construction
| Product Code | AC1210MB |
|---|---|
| Color | Matt Black |
| Product Width (mm) | 237.5 |
| Product features |
• For mechanism mounting |
| Warranty | No Warranty |
| Best suited for | Residence| Office| Hotels| Hospital| Shops| Other Commercial Property |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
