We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Arteor Advance
Contactless Light Switch - 230V AC -2 Module - Matt Titanium
Product Code
AC28101MT
Special Price
₹ 5,273.00
32% off
Regular Price
₹ 7,728
Arteor Advance 2 Module Contactless Light Switch enables touch-free lighting control with a refined matte finish. Its contactless sensing functionality ensures hygienic and convenient operation while complementing modern interiors.
Description
The Legrand Arteor Advance 2 Module Contactless Light Switch is designed to enable touch-free lighting control with a refined matte finish. Its contactless sensing functionality ensures hygienic and convenient operation, while its minimalist design seamlessly complements modern interior aesthetics.
Benefits
• Enables hygienic and touch-free lighting control
• Enhances interiors with a refined matte finish and a timeless square design expression
• Ensures convenient and responsive operation
• Maintains a clean and well-integrated switch panel appearance
• Ensures consistent and reliable performance for automated applications
Features
• Matt White finish
• Contactless sensing operation
• 230V AC compatibility
• Designed for lighting control applications
| Product Code | AC28101MT |
|---|---|
| Color | Matt Titanium |
| Product Width (mm) | 81.5 |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
