We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Arteor Advance
Contactless Door Switch - 12-24-48 V -2 Module - Matt White
Product Code
AC28102MW
Special Price
₹ 5,096.00
32% off
Regular Price
₹ 7,466
Arteor Advance 2 Module Contactless Door Switch enables touch-free operation with a refined matte finish. Its contactless sensing functionality ensures hygienic and convenient access control while complementing modern interiors.
Description
The Legrand Arteor Advance 2 Module Contactless Door Switch is designed to enable touch-free operation with a refined matte finish. Its contactless sensing functionality ensures hygienic and convenient access control, while its minimalist design seamlessly complements modern interior aesthetics.
Benefits
• Enables hygienic and touch-free operation
• Enhances interiors with a refined matte finish and a timeless square design expression
• Ensures convenient and responsive access control
• Maintains a clean and well-integrated switch panel appearance
• Ensures consistent and reliable performance for automated application
Features
• Matt White finish
• Contactless sensing operation
• Compatible with 12/24/48V systems
• Designed for door control applications
• Precision-engineered sensing mechanism
| Product Code | AC28102MW |
|---|---|
| Color | Matt White |
| Product Width (mm) | 45 |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
