We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Arteor Advance
Contactless Door Switch - 12-24-48 V -2 Module - Matt Black
Product Code
AC28102MB
Special Price
₹ 6,847.00
25% off
Regular Price
₹ 9,118
Arteor Advance 2 Module Contactless Door Switch enables touch-free operation with a refined matte finish. Its contactless sensing functionality ensures hygienic and convenient access control while complementing modern interiors.
Legrand Arteor Advance-Classic-Contactless Door Switch-12 and 48V DC-2 Module-Matt Black
| Product Code | AC28102MB |
|---|---|
| Color | Matt Black |
| Product Width (mm) | 45 |
| Product Technical specifications | 5.1 Mechanical characteristicsImpact tests: IK 04Protection against solid bodies and liquids: IP 205.2 Material characteristicsMechanism casing: PCRocker plate: painted ABSHalogen-freeUV-resistantSelf-extinguishing:850°C/30 s for insulating components holding live parts in place.650°C/30 s for other insulating components.5.3 Electrical characteristicsSupply voltage: 12 - 24 - 48 VDCPower: 24 VAFrequency: 50/60 Hz5.4 Climate characteristicsStorage temperature: -10°C to +70°CUsage temperature: -5°C to +35°C |
| Country of Origin | India |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
