We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Arteor Advance
Classic-Cable Outlet-with 8mm Diameter-Matt Black
Product Code
AC354MB
Special Price
₹ 435.00
32% off
Regular Price
₹ 638
| Product Code | AC354MB |
|---|---|
| Color | Matt Black |
| Product Width (mm) | 22.5 |
| Product features |
• Cable Outlet 8mm |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Commercial|Hospital|Hospitality|Shops|Hotels |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
