We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Arteor Advance
Arteor Advance 8 mm Diameter Cord Outlet - 1 Module - Matt White
Product Code
AC354MW
Special Price
₹ 394.00
32% off
Regular Price
₹ 576
Arteor Advance Cord Outlet lets appliance cords pass through your wall or panel cleanly, with a durable, flush-mounted design for effortless everyday use.
Description
The Legrand Arteor Advance Cord Outlet combines an 8 mm cable pass-through with a robust, flush-mounted design, offering a neat cable exit point within the clean and architectural design language of the Arteor Advance range.
Benefits
• Keeps appliance cords passing through cleanly, without unsightly gaps
• Protects the cable edge from wear as it passes through
• Fits neatly alongside other Arteor Advance modules for a coordinated look
• Simple, tool-free installation
Features
• 8 mm diameter cord outlet
• Flush-mounted 1-module design
• IP20 rated for standard indoor installation
• Available in a refined Matt White finish
| Product Code | AC354MW |
|---|---|
| Color | Matt White |
| Product Width (mm) | 22.5 |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Commercial|Hospital|Hospitality|Shops|Hotels |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
