We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Arteor Advance
32A - Switch - 1 Way - with Indicator - 2 Module - Double Pole - Matt Black
Product Code
AC20101MB
Special Price
₹ 1,708.00
25% off
Regular Price
₹ 2,272
Arteor Advance 2 Module Double Pole Switch with Indicator delivers smooth and precise control with a refined matte finish. Its integrated indicator provides clear ON/OFF status visibility while complementing modern interiors.
Legrand Arteor Advance-Classic-32A-Switch-DP-1 Way-with Indicator-2 Module-Matt Black
| Product Code | AC20101MB |
|---|---|
| Color | Matt Black |
| Product Width (mm) | 45.1 |
| Product Technical specifications | 6.1 Material CharacteristicsFront Cover : PolycarbonateLens : PolycarbonateRocker : PolycarbonateUpper Cover : PolycarbonatePlunger Spring : SteelPlunger : PA + 20% SI+ PTFEMoving Contact : CopperContact Tip : Cu + AgNiPivot Contact : BrassRivet for Pivot Contact : Cu + AgNiContact Tip for Terminal : Cu + AgNiTerminal for 32A Switch : BrassScrews : Steel with Zinc platingBase : PolycarbonateLED : Polypropylene6.2 Electricals CharacteristicsVoltage : 230V ACCurrent : 32ASelf - extinguishing : 850°C / 30 Sec |
| Product features |
|
| Country of Origin | India |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
