We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Arteor Advance
Arteor Advance 32A MCB SP C Curve - 1 Module - Matt Titanium
Product Code
AC626MT
Special Price
₹ 732.00
25% off
Regular Price
₹ 974
Arteor Advance 32A MCB delivers dependable single-pole circuit protection with C-curve tripping, safeguarding appliances and dedicated circuits from overcurrent and short-circuit faults.
Legrand Arteor Advance-Classic-32A-MCB-1 Module-Matt Titanium
| Product Code | AC626MT |
|---|---|
| Color | Matt Titanium |
| Product Width (mm) | 22.5 |
| Product features |
|
| Country of Origin | India |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
