We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Arteor Advance
20A - Switch - 2 Way - 1 Module - Single Pole - Matt Titanium
Product Code
AC22106MT
Special Price
₹ 688.00
25% off
Regular Price
₹ 916
Arteor Advance 1 Module 2-Way Switch delivers smooth and precise control with a refined matte finish. Its 2-way functionality enables convenient operation from multiple locations while complementing modern interiors.
Description
The Legrand Arteor Advance 1 Module Switch is designed to deliver smooth and precise control with a refined matte finish. Its 2-way functionality enables convenient operation from multiple locations, while its minimalist design seamlessly complements modern interior aesthetics.
Benefits
• Enhances interiors with a refined matte finish and a timeless square design expression
• Delivers a smooth and satisfying tactile switching experience
• Enables convenient control from multiple locations
• Maintains a clean and well-integrated switch panel appearance
• Ensures consistent and reliable switching performance for high-load applications
Features
• Matt Titanium finish
• 20A rating at 230V AC
• 2-way, single-pole switch
• Floating rocker mechanism
| Product Code | AC22106MT |
|---|---|
| Color | Matt Titanium |
| Product Width (mm) | 22.5 |
| Product features |
• Rated current at 20A |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
