We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Arteor Advance
20A - Switch - 3 Gang - 2X2 Way + 1X1 Way - 2 Module Matt White
Product Code
AC29101MW
Special Price
₹ 1,443.00
25% off
Regular Price
₹ 1,922
Arteor Advance 2 Module 3-Gang Switch delivers smooth and precise control with a refined matte finish. Its combination of 2-way and 1-way functions enables convenient multi-point lighting control in a single unit.
Legrand Arteor Advance-Classic-20A-Switch-3 Gang-2*2 Way+1*1 Way-2 Module-Matt White
| Product Code | AC29101MW |
|---|---|
| Color | Matt White |
| Product Width (mm) | 45 |
| Product Technical specifications | 6.1 Material CharacteristicsRocker : PolycarbonateUnder rocker : PolypropyleneDriver : PolycarbonateSparkshield : PolypropyleneRocker Spring : Stainless steelTransmitter : PolypropyleneMoving Contact : BrassPivot Terminal : Brass with silver platingContact Tip : SilverContact Terminal : Brass with silver platingScrews : Steel with Zinc platingBase : Polycarbonate6.2 Electricals CharacteristicsVoltage : 230V ACCurrent : 20ASelf - extinguishing : 850°C / 30 Sec |
| Product features |
|
| Country of Origin | India |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
