We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Arteor Advance
20A - Switch - 3 Gang - 2X2 Way + 1X1 Way - 2 Module Matt Titanium
Product Code
AC29101MT
Special Price
₹ 1,356.00
32% off
Regular Price
₹ 1,984
Arteor Advance 2 Module 3-Gang Switch delivers smooth and precise control with a refined matte finish. Its combination of 2-way and 1-way functions enables convenient multi-point lighting control in a single unit.
Description
The Legrand Arteor Advance 2 Module 3 Gang Switch is designed to deliver smooth and precise control with a refined matte finish. Its multi-switch configuration combines 2-way and 1-way switching functions within a single unit, enabling convenient control across multiple lighting points while seamlessly complementing modern interior aesthetics.
Benefits
• Enhances interiors with a refined matte finish and a timeless square design expression
• Delivers a smooth and satisfying tactile switching experience
• Enables flexible control of multiple lighting points from a single panel
• Maintains a clean and well-integrated switch panel appearance
• Ensures safe and reliable switching performance for high-load applications
Features
• Matt Titanium finish
• 20A rating at 230V AC
• 3 gang configuration with 2×2 way and 1×1 way switching
• Floating rocker mechanism
| Product Code | AC29101MT |
|---|---|
| Color | Matt Titanium |
| Product Width (mm) | 45 |
| Product features |
• Rated current at 20A |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
