We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Arteor Advance
20A - Switch - SP - 1 Way - with Indicator - 2 Module - Matt Titanium
Product Code
AC22113MT
Special Price
₹ 821.00
25% off
Regular Price
₹ 1,094
Arteor Advance 1-Way Switch with Indicator delivers smooth and precise control for high-load applications. Its integrated indicator provides clear ON/OFF status visibility for everyday use.
Description
The Legrand Arteor Advance Switch 1way with Indicator is designed for reliable control of high-load applications. It delivers smooth and precise operation with clear ON/OFF status visibility, complementing modern modular interiors.
Benefits
• Enables easy monitoring of switch status through a clear ON/OFF indication
• Enhances interiors with a refined matte finish and a timeless square design expression
• Delivers a smooth and satisfying tactile switching experience
• Maintains a clean and well-integrated switch panel appearance
• Ensures consistent and reliable switching performance for high-load applications
Features
• Matt Titanium finish
• 20A rating at 230V AC
• 1-way, single-pole switch with indicator
• Clear ON/OFF indication
• Floating rocker mechanism
| Product Code | AC22113MT |
|---|---|
| Color | Matt Titanium |
| Product Width (mm) | 45.1 |
| Product features |
• Rated current at 20A |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
