We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Arteor Advance
Arteor Advance 16A Plug Top - Matt White
Product Code
AC101MW
Special Price
₹ 176.00
31% off
Regular Price
₹ 256
Arteor Advance 16A Plug delivers a secure 240V connection with solid brass contacts, built for effortless everyday use.
Description
The Legrand Arteor Advance 16A Plug combines a 3-pole straight insert with mandatory neutral for secure connection, offering dependable everyday power connectivity within the clean and architectural design language of the Arteor Advance range.
Benefits
• Ensures a secure and stable connection with every insertion and removal.
• Delivers reliable performance for consistent everyday use.
• Enhances electrical safety with high-quality insulating materials.
• Provides long-lasting durability with a robust design built for regular use.
Features
• 16A plug, 3-pole straight insert, mandatory neutral, 240V
• Solid brass contacts with screwed terminals for flexible or rigid cables
• Thermoplastic polycarbonate housing
• IP20 rated
• Refined Matt white finish
| Product Code | AC101MW |
|---|---|
| Color | Matt White |
| Product Width (mm) | 45 |
| Product features |
• To make connection from socket outlet to Electrically operated equipment |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residential| Office| Hopital| Shops| Hotel |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
