We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Arteor Advance
2M 16 A MOTOR STARTER MB
Product Code
AC20111MB
Special Price
₹ 1,249.00
25% off
Regular Price
₹ 1,664
Arteor Advance 2 Module 16A Motor Starter provides reliable control for motor-driven residential applications. Its rocker and push-button operation ensures smooth and convenient motor control.
Legrand Arteor Advance-Classic-16A-Motor Starter-2 Module-Matt Black
| Product Code | AC20111MB |
|---|---|
| Color | Matt Black |
| Product Width (mm) | 45 |
| Product Technical specifications | 6.1 Material Characteristics Start (Knob) : Polyamide (PA6) Top Plate : Polycarbonate Intermediate Cover : Polybutylene terephthalate (PBT) + Glassfilled(30%) Base : Polybutylene terephthalate (PBT) + Glassfilled(30%) Screws : Brass with silver plating Terminal : Brass with silver plating 6.2 Electricals Characteristics Voltage :240V AC Current : 16A .6.3 MarkingRating ,Voltage , ON-OFF indication , Made in India,Single phase motor Starter ,TracebiIity |
| Product features |
|
| Country of Origin | India |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels|Heavy Duty Appliances|Hospital |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
