We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Arteor Advance
Classic-16A-MCB-1 Module-Matt White
Product Code
AC628MW
Special Price
₹ 633.00
25% off
Regular Price
₹ 846
Legrand Arteor Advance-Classic-16A-MCB-1 Module-Matt White
| Product Code | AC628MW |
|---|---|
| Color | Matt White |
| Product Width (mm) | 22.5 |
| Product Technical specifications | 6.1 Material Characteristics Dolly (Knbb) : Nylon +30% glass field Bottom Cover : PBT Top Cover :PBT Top plate : Polycarbonate Screws : Brass with silver plating Terminal : Brass with silver plating 6.2 Electricals Characteristics Voltage :240V AC Current : 16A Short Circuit Capacity - 1.5KA .6.3 MarkingRating ,Voltage , Short circuit capacity, ON-OFF indication ,Connection diagram, Manufacturing country ,tracebiIity and ISI Marking |
| Product features |
|
| Country of Origin | India |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
