We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Arteor Advance
10A - Bedlight Switch - 2 Way - 2X1 - 2 Module - Matt Titanium
Product Code
AC21117MT
Special Price
₹ 621.00
32% off
Regular Price
₹ 907
Arteor Advance 2 Module Bedlight Switch delivers smooth and precise switching performance. Its dual-control configuration enables convenient bedside operation while complementing modern interiors.
Description
The Legrand Arteor Advance 2 Module Bedlight Switch is designed to deliver an elevated switching experience with smooth and precise operation. Its dual-control configuration allows convenient switching from multiple points, making it ideal for bedside applications while seamlessly complementing modern interior aesthetics.
Benefits
• Enables convenient control from multiple locations
• Enhances interiors with a refined matte finish and a timeless square design expression
• Delivers a smooth and satisfying tactile switching experience
• Maintains a clean and well-integrated switch panel appearance
• Ensures consistent and reliable switching performance
Features
• Matt Titanium finish
• 10A rating at 230V AC
• 2-way switching configuration (2×1)
• Designed for bedlight control applications
• Floating rocker mechanism
| Product Code | AC21117MT |
|---|---|
| Color | Matt Titanium |
| Product Width (mm) | 45 |
| Product features |
• Rated current at 10A |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
