We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYRIUS NEXTGEN
Shaver Socket-120/230V AC-Monoblock with Plate-4 Module-Charcoal Grey
Product Code
679459
Shaver Skt 120/230VAC Monoblock W/ Plate Graphite 4M
₹ 5,673.00
Myrius NextGen Shaver Skt 120/230VAC Monoblock W/ Plate Graphite 4M
Product Code | 679459 |
---|---|
Color | Charcoal Grey |
Product Width (mm) | 86 |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Top plate : Polycarbonate Mechanism Remote Control : Electronic 6.2 Electricals Characteristics Input Voltage : 230V AC Output: Selection 230VAC and 110VAC |
Product features |
.Shaver Skt 120/230Vac Monoblock W/ Plate 4M Charcoal Grey .Compact design for modular installation Ease for voltage selection |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | Hotels |
Product Weight (in gms) | 580.00 |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions